??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21018
HELP_VARIABLE
Company
HellermannTyton
Description
HG-S Straight, IP66
Bill of material
HellermannTyton 166-21018
Identification
166-21018
Short Description
Straight non-metallic fitting, black
Manufacturer type description
HG54-S-PG48
Nominal diameter
54 mm
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
61 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
52 mm
External diameter max.
76 mm
SW main body
73 mm
Deeplink
Deeplink(de)
Thread
PG48
Thread length
12 mm
Length
49.0 mm
External diameter max.
76.0 mm
Minimum bore size
52.0 mm
SW main body
73.0 mm