??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22812
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-90 90° Elbow, IP68
Bill of material
HellermannTyton 166-22812
Identification
166-22812
Short Description
90° Non-metallic fitting with fixed external thread, black
Manufacturer type description
HGL28-90-PG21
Nominal diameter
28 mm
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
66 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
19 mm
External diameter max.
44 mm
SW main body
35 mm
Deeplink
Deeplink(de)
Thread
PG21
Thread length
12 mm
Length
54 mm
External diameter max.
44 mm
Minimum bore size
19.0 mm
Diameter
35 mm