??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21314
HELP_VARIABLE
Company
HellermannTyton
Description
HG-SM Straight Swivel Ext. Thread, IP66
Bill of material
HellermannTyton 166-21314
Identification
166-21314
Short Description
Straight non-metallic fitting with external thread, black
Manufacturer type description
HG28-SM-PG21
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
64 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
mm
Nominal diameter
28 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
19.5 mm
External diameter max.
44 mm
Deeplink
Deeplink(de)
Thread
PG21
Thread length
14 mm
Length
50 mm
External diameter max.
44 mm
Minimum bore size
19.5 mm
SW thread
35 mm