??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-23110
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-90M 90° Elbow Swivel Ext. Thread, IP68
Bill of material
HellermannTyton 166-23110
Identification
166-23110
Short Description
90° Non-metallic fitting with swivel external thread, black
Manufacturer type description
HGL16-90M-PG11
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
62 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
16 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
10.5 mm
External diameter max.
29 mm
Deeplink
Deeplink(de)
Thread
PG11
Thread length
12.0 mm
Length
50 mm
External diameter max.
29 mm
Minimum bore size
10.5 mm
SW thread
24 mm