??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-24804
HELP_VARIABLE
Company
HellermannTyton
Description
HG-T T-Piece, IP66
Bill of material
HellermannTyton 166-24804
Identification
166-24804
Short Description
Non-metallic fitting, T-connector, black
Manufacturer type description
HG34-T
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Fixing hole Ø FH
7.2 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
91 mm
Width (W)
130 mm
Nominal diameter
34 mm
Thickness
54 mm
Operating temperature
-50 °C to +135 °C
External diameter max.
48 mm
Nominal diameter of entrance
34 mm
Nominal diameter of exit
34 mm
Deeplink
Deeplink(de)
Width
130 mm
Height
91 mm
External diameter max.
48 mm
Fixing hole Ø FH
7.2 mm
Minimum bore size
33.0 mm
Thickness
54 mm