??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30700
HELP_VARIABLE
Company
HellermannTyton
Description
PCS Galv. Steel Conduit, PVC Coating
Bill of material
HellermannTyton 166-30700
Identification
166-30700
Short Description
Metallic conduit with black PVC coating 50 metre
Manufacturer type description
PCS10
Material
galvanized steel, Polyvinylchloride
Color
Black (BK)
Length
50 mm
Package quantity
1.000
Minimum Order Quantity
50.000
Nominal diameter
10 mm
Diameter D
6.8 mm
External diameter D
10.1 mm
Reel Length
50 m
Nominal diameter, imperial
Others
Operating temperature
-15 °C to +70 °C
Internal diameter D
6.8 mm
Bending Radius BR
25 mm
Weight
140 g/m
Deeplink
Deeplink(de)