??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31801
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-EI End Insert
Bill of material
HellermannTyton 166-31801
Identification
166-31801
Short Description
Metallic fitting, end insert
Manufacturer type description
PCS12-EI
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
16.3 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
12 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
External diameter max.
16.1 mm
Deeplink
Deeplink(de)
Minimum bore size
8.6 mm
Length
3.6 mm
Length
16.3 mm
External diameter max.
16.1 mm