??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-31008
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-FMC compression fitting with fixed thread, IP65
Bill of material
HellermannTyton 166-31008
Identification
166-31008
Short Description
Metallic fitting, fixed thread
Manufacturer type description
PCS50-FM-M50
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
42.0 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
58 mm
Nominal diameter
50 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
44.8 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
15.0 mm
Minimum bore size
44.7 mm
Length
42.0 mm
SW main body
58 mm