??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-36202
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-SCG Straight Cable Gland Fitting
Bill of material
HellermannTyton 166-36202
Identification
166-36202
Short Description
PCS-SCG Straight Cable Gland Fitting
Manufacturer type description
LTS20-SCG-M20
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Metal (ML)
Length
58 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
20 mm
Nominal diameter, imperial
1/2 ″
Operating temperature
-50 °C to +135 °C
SW main body
26 mm
SW main body
29 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
12.0 mm
Length
46.0 mm
SW main body
29 mm
Minimum bore size
13.0 mm
SW thread
24 mm
SW main body
26 mm