??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-34102
HELP_VARIABLE
Company
HellermannTyton
Description
PCSB-FMC Fixed Thread Compression Fitting, IP65
Bill of material
HellermannTyton 166-34102
Identification
166-34102
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
PCSB20-FMC-M20
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
51.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
20 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
35.6 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
14.0 mm
Length
37.0 mm
External diameter max.
35.6 mm
Minimum bore size
15.3 mm
SW main body
26 mm
A/F Nut
29 mm
SW main body
28 mm