??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-41404
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-90FMCSS 90° compression fitting
Bill of material
HellermannTyton 166-41404
Identification
166-41404
Short Description
90° Fitting with fixed external thread
Manufacturer type description
PSRSC32-90FMCSS-M32
Nominal diameter
32 mm
Material
stainless steel, polyamide
Color
Metal (ML)
Length
67 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
42 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
24.6 mm
Deeplink
Deeplink(de)
NETFL
5.000 mm
Thread
M32x1.5
Thread length
15 mm
Length
31.0 mm
SW main body II
42 mm
Minimum bore size
24.6 mm
SW main body
36 mm