??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 102-69068
HELP_VARIABLE
Company
HellermannTyton
Identification
102-69068
Manufacturer Type Description
ATSBC2KSFT6,5
Short Description
Fixing Clip, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 6.7
Panel thickness min.
1.7
Length L
39.0
Panel thickness max.
2.3
Number of content units per order unit
1
Minimum order quantity
500
Width (W)
9.0
BETRIEBSTEM46
-40 °C bis +105 °C
Deeplink
Deeplink