??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-01906
HELP_VARIABLE
Company
HellermannTyton
Description
SFC
Bill of material
HellermannTyton 151-01906
Identification
151-01906
Manufacturer Type Description
SFC3
Short Description
foot part black
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Fixing hole Ø FH
6.3
Panel thickness min.
0.80
Length L
15.5
Panel thickness max.
1.80
Number of content units per order unit
1
Minimum order quantity
10000
Height H
8.8
Width (W)
22.0
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Cable Tie Width max.
8.8
Deeplink
Deeplink