??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 151-00151
HELP_VARIABLE
Company
HellermannTyton
Identification
151-00151
Manufacturer Type Description
EC28
Short Description
Fixing Element, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Panel thickness min.
1.0
Length L
16.0
Panel thickness max.
3.0
Number of content units per order unit
1
Minimum order quantity
8000
Height H
16.3
Width (W)
9.1
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink