??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00472
HELP_VARIABLE
Company
HellermannTyton
Identification
151-00472
Manufacturer Type Description
EC JAE CC
Short Description
Fixing Element, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Panel thickness min.
1.0
Length L
15.0
Panel thickness max.
3.0
Number of content units per order unit
1.000
Minimum order quantity
10000.000
Height H
15.8
Width (W)
9.0
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink