??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00194
HELP_VARIABLE
Company
HellermannTyton
Identification
151-00194
Manufacturer Type Description
CCSFT7x12
Short Description
Harness Clip black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
7.0 x 12.0
Panel thickness min.
0.8
Panel thickness max.
2.0
Length L
16.0
Number of content units per order unit
500
Minimum order quantity
15000
Height H
17.6
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink