??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-29301
HELP_VARIABLE
Company
HellermannTyton
Identification
151-29301
Manufacturer Type Description
MSBT120
Short Description
Fixing Mount, black
Material
Polyamide 6.6, high impact modified, heat and UV stabilised (PA66HIRHSUV)
Colour
Black (BK)
Length L
48.3
Number of content units per order unit
500
Minimum order quantity
500
Height H
20.6
Width (W)
16.5
Operating Temperature
-40 °C to +110 °C
Height (H2)
22.2
Deeplink
Deeplink