??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 152-11209
HELP_VARIABLE
Identification
152-11209
Manufacturer Type Description
TY5K2
Version
Short Description
Rivet Mount natural
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Nature (NA)
Fixing hole Ø FH
4.9 - 5.3
mm
Panel thickness min.
1.00
mm
Panel thickness max.
5.00
mm
Length L
14.0
mm
Number of content units per order unit
100
Minimum order quantity
100
Height H
7.8
mm
Width (W)
12.0
mm
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Application Tools
TY5K2/I
Height (H2)
9.5
mm
Width (W2)
mm
Length L2
10.0
mm
Cable Tie Width max.
5.5
mm
Deeplink
Deeplink