??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 150-61910
HELP_VARIABLE
Company
HellermannTyton
Identification
150-61910
Short Description
Plastic Nut, black
Manufacturer Type Description
KM6
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Number of content units per order unit
1.000
Minimum order quantity
2000.000
Height H
9.6
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Diameter D
17.5
Width across flats
10.0
Deeplink
Deeplink