??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-08110
HELP_VARIABLE
Company
HellermannTyton
Identification
150-08110
Manufacturer Type Description
CHA1
Short Description
Fixing element black
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 7.0
Panel thickness min.
0.5
Length L
54.0
Panel thickness max.
1.2
Number of content units per order unit
1
Minimum order quantity
500
Height H
7.7
Width (W)
6.0
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Height (H2)
8.2
Deeplink
Deeplink