??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 151-00022
HELP_VARIABLE
Identification
151-00022
Manufacturer Type Description
EC30
Short Description
EdgeClip, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Panel thickness min.
1.0
mm
Length L
50.0
mm
Panel thickness max.
3.0
mm
Number of content units per order unit
1
Minimum order quantity
500
Height H
13.5
mm
Width (W)
9.0
mm
Operating Temperature
-40 °C to +80 °C, (+105 °C, 500 h)
Length L2
65.0
mm
Deeplink
Deeplink