??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 151-00431
HELP_VARIABLE
Identification
151-00431
Manufacturer Type Description
BCSFT6.5 16-3
Short Description
Fixing element black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 6.7
mm
Panel thickness min.
2.3
mm
Length L
55.0
mm
Panel thickness max.
3.5
mm
Number of content units per order unit
1
Minimum order quantity
8000
Height H
14
mm
Width (W)
8.0
mm
Operating Temperature
-40 °C to +105 °C
Height (H2)
8.9
mm
Deeplink
Deeplink