??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 151-01867
HELP_VARIABLE
Identifikation
151-01867
Herstellertypbezeichnung
BCOS5
Kurzbeschreibung
Fixing element black
Material
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Farbe
Black (BK)
Länge L
59.0
mm
Verpackungsmenge
1000
Mindestbestellmenge
500
Betriebstemperatur
-40 °C to +105 °C
Schweißbolzen ∅
5.0
mm
Deeplink
Deeplink