??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00484
HELP_VARIABLE
Company
HellermannTyton
Identification
151-00484
Manufacturer Type Description
TCSB5CYCC
Short Description
Fixing Clip, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Length L
55.0
Number of content units per order unit
1
Minimum order quantity
3000
Operating Temperature
-40 °C to +105 °C
Stud Ø
5.0
Deeplink
Deeplink