??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 155-31102
HELP_VARIABLE
Identification
155-31102
Manufacturer Type Description
YAZ-CONN-TAPE-CLIP
Short Description
Fixing Clip, black
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Length L
55.0
mm
Number of content units per order unit
1
Minimum order quantity
500
Height H
6.5
mm
Width (W)
9.0
mm
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Deeplink
Deeplink