User Profile Desktop
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models

Show cost saving
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 133-00067
HELP_VARIABLE
Identification
133-00067
Selection done. Only one value left to choose
Manufacturer Type Description
Halter SFT6.5
Selection done. Only one value left to choose
Short Description
Fixing element black
Selection done. Only one value left to choose
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Selection done. Only one value left to choose
Colour
Black (BK)
Selection done. Only one value left to choose
Fixing hole Ø FH
6.3 - 6.7
mm
Selection done. Only one value left to choose
Panel thickness min.
0.6
mm
Selection done. Only one value left to choose
Length L
60.0
mm
Selection done. Only one value left to choose
Panel thickness max.
1.5
mm
Selection done. Only one value left to choose
Number of content units per order unit
1
Selection done. Only one value left to choose
Minimum order quantity
1000
Selection done. Only one value left to choose
Height H
29.1
mm
Selection done. Only one value left to choose
Operating Temperature
-40 °C to +105 °C
Selection done. Only one value left to choose
Fixing Ø
6.0 - 12.0 mm
mm
Selection done. Only one value left to choose
Deeplink
Deeplink
Selection done. Only one value left to choose