??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00235
HELP_VARIABLE
Company
HellermannTyton
Identification
151-00235
Manufacturer Type Description
Big YCC TS
Short Description
Harness Clip black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.4 - 7.1
Panel thickness min.
0.7
Panel thickness max.
5.1
Length L
28.6
Number of content units per order unit
500
Minimum order quantity
500
Height H
15.7
Width (W)
15.4
Operating Temperature
-40 °C to +105 °C
Disc ∅
16
Deeplink
Deeplink