??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00775
HELP_VARIABLE
Company
HellermannTyton
Identification
151-00775
Manufacturer Type Description
CCSFT6.5
Short Description
Harness Clip black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 6.7
Panel thickness min.
1.7
Panel thickness max.
2.3
Length L
23.0
Number of content units per order unit
5000
Minimum order quantity
5000
Height H
12.1
Operating Temperature
-40 °C to +105 °C
Disc ∅
16.0
Deeplink
Deeplink