??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-03404
HELP_VARIABLE
Company
HellermannTyton
Identification
151-03404
Manufacturer Type Description
EC14
Short Description
Fixing Element, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Panel thickness min.
1.0
Length L
40.0
Panel thickness max.
3.0
Number of content units per order unit
1
Minimum order quantity
500
Height H
12.4
Width (W)
10.0
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink