??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 151-00819
HELP_VARIABLE
Company
HellermannTyton
Identification
151-00819
Manufacturer Type Description
EC17
Short Description
Fixing Element, black
Material
Polyamide 4.6 (PA46)
Colour
Grey (GY)
Panel thickness min.
1.0
Length L
46.5
Panel thickness max.
3.0
Number of content units per order unit
1
Minimum order quantity
7000
Height H
13.0
Width (W)
10.0
Operating Temperature
-40 °C to +150 °C (5000 h), +195 °C (500 h)
Deeplink
Deeplink