??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-03301
HELP_VARIABLE
Company
HellermannTyton
Description
CTMS5
Bill of material
HellermannTyton 151-03301
Identification
151-03301
Manufacturer Type Description
CTMS5
Short Description
Fixing Mount, black
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Fixing hole Ø FH
5.0
Length L
19.0
Number of content units per order unit
1.000
Minimum order quantity
8000.000
Height H
14.5
Width (W)
10.0
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Height (H2)
5.3
Stud Ø
5.0
Cable Tie Width max.
5.0
Deeplink
Deeplink