??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 190-00029
HELP_VARIABLE
Company
HellermannTyton
Identification
190-00029
Manufacturer Type Description
SNP1.25
Version
Short Description
Fixing Clip, black
Material
Polyamide 6.6, glassfibre reinforced (PA66GF13%)
Colour
Black (BK)
Bundle ∅ min.
7.1
Bundle ∅ max.
7.7
Length L
Number of content units per order unit
1.000
Minimum order quantity
100.000
Operating Temperature
-40 °C to +105 °C
Nominal diameter
7
Application Tools
Wall Thickness WT
1.1
Width (W2)
3.8
Deeplink
Deeplink