??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 211-70203
HELP_VARIABLE
Company
HellermannTyton
Description
D-Clip-Series
Bill of material
HellermannTyton 211-70203
Identification
211-70203
Short Description
Harness Clip screwable black
Manufacturer Type Description
8D15
Material
Polyacetal (POM)
Colour
Black (BK)
Fixing hole Ø FH
8.0
Bundle ∅ max.
15
Bundle ∅ min.
15.0
Length L
25.0
Number of content units per order unit
100
Minimum order quantity
7800
Width (W)
15.0
Operating Temperature
-40 °C to +90 °C, (+110 °C, 500 h)
Nominal diameter
15
Wall Thickness WT
2.0
Length L2
10.0
Deeplink
Deeplink