??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 211-60000
HELP_VARIABLE
Company
HellermannTyton
Identification
211-60000
Manufacturer Type Description
H1P
Short Description
Fixing Clip, black
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Fixing hole Ø FH
4.2
Number of content units per order unit
1.000
Minimum order quantity
100.000
Width (W)
10.0
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Wall Thickness WT
0.8
distance between fixing holes center L
8.5
Radius R
0.5
Deeplink
Deeplink