??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-11294
HELP_VARIABLE
Company
HellermannTyton
Identification
150-11294
Manufacturer Type Description
ASI-Clip
Version
Short Description
Self adhesive clip natural
Material
Polyamide 6.6, high impact modified (PA66HIR)
Colour
Nature (NA)
Fixing hole Ø FH
3.3
Length L
25.0
Number of content units per order unit
500
Minimum order quantity
500
Height H
11.7
Width (W)
20.0
Operating Temperature
-40 °C to +80 °C, (+105 °C, 500 h)
Adhesive
Acrylate with base of polyurethane foam
Deeplink
Deeplink