??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 151-00313
HELP_VARIABLE
Company
HellermannTyton
Identification
151-00313
Manufacturer Type Description
FKH80AVHB
Version
Short Description
flat ribbon cables clip, black
Material
Polyamide 6.6, high impact modified (PA66HIR)
Colour
Black (BK)
Length L
86.0
Number of content units per order unit
1
Minimum order quantity
100
Width (W)
25.0
Operating Temperature
-40 °C to +80 °C, (+105 °C, 500 h)
Width (W2)
22.0
Adhesive
Acrylate with base of acrylic foam
Deeplink
Deeplink