??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 151-13018
HELP_VARIABLE
Company
HellermannTyton
Identification
151-13018
Manufacturer Type Description
RA3
Short Description
Self adhesive mount natural
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Bundle ∅ max.
3.0
Length L
13.0
Number of content units per order unit
100
Minimum order quantity
100
Height H
5.0
Width (W)
13.0
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Nominal diameter
3
Height (H2)
1.0
Width (W2)
5.0
Application Range
for indoor use
Adhesive
Synthetic rubber with base of polyethylene foam
Deeplink
Deeplink