??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 151-00502
HELP_VARIABLE
Identification
151-00502
Manufacturer Type Description
RB14
Short Description
Self adhesive mount black
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Bundle ∅ max.
14
mm
Bundle ∅ min.
14.0
mm
Length L
33.2
mm
Number of content units per order unit
200
Minimum order quantity
200
Height H
16.0
mm
Width (W)
27.4
mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Nominal diameter
14
mm
Width (W2)
23.0
mm
Adhesive
Synthetic rubber with base of polyethylene foam
Deeplink
Deeplink