??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 151-00033
HELP_VARIABLE
Identification
151-00033
Manufacturer Type Description
SAC0
Short Description
Fixing Mount, white
Material
Steel (ST)
Colour
white (wh)
Bundle ∅ max.
3
mm
Bundle ∅ min.
3.0
mm
Length L
20.0
mm
Number of content units per order unit
100
Minimum order quantity
100
Width (W)
15.0
mm
Operating Temperature
-40 °C to +70 °C
Nominal diameter
3
mm
Adhesive
Acrylate with base of polyethylene foam
Deeplink
Deeplink