??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-92300
HELP_VARIABLE
Company
HellermannTyton
Identification
150-92300
Manufacturer Type Description
RCC D21
Version
Short Description
Harness Clip black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.2 x 12.2
Panel thickness min.
0.7
Length L
31.0
Panel thickness max.
2.5
Colour Shortcut
BK
Number of content units per order unit
1.000
Minimum order quantity
100.000
Height H
30.0
Width (W)
22,0
Operating Temperature
-40 °C to +105 °C
Nominal diameter
21.0
Disc ∅
22.0
Fixing Ø
21.0
Deeplink
Deeplink