??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 155-04000
HELP_VARIABLE
Identification
155-04000
Manufacturer Type Description
RCC D24
Version
Short Description
Harness Clip black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.2 x 12.2
mm
Panel thickness min.
0.7
mm
Length L
33.0
mm
Panel thickness max.
2.5
mm
Colour Shortcut
BK
Number of content units per order unit
1.000
Minimum order quantity
100.000
Height H
33.0
mm
Width (W)
22.0
mm
Operating Temperature
-40 °C to +105 °C
Nominal diameter
24.0
mm
Disc ∅
22
mm
Fixing Ø
24.0
mm
Deeplink
Deeplink