??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 151-75059
HELP_VARIABLE
Company
HellermannTyton
Identification
151-75059
Manufacturer Type Description
WPC5
Short Description
Harness Clip natural
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Fixing hole Ø FH
4.75
Bundle ∅ max.
5.0
Panel thickness min.
0.80
Panel thickness max.
4.00
Length L
15.0
Number of content units per order unit
100
Minimum order quantity
100
Height H
12.7
Width (W)
5.3
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Nominal diameter
5
Disc ∅
15.0
Deeplink
Deeplink