??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-01863
HELP_VARIABLE
Company
HellermannTyton
Identification
151-01863
Manufacturer Type Description
HCEC3.0SP-C
Version
Short Description
Fixing Element, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Bundle ∅ max.
15.0
Panel thickness min.
1.0
Bundle ∅ min.
12.0
Panel thickness max.
3.0
Number of content units per order unit
1.000
Minimum order quantity
1000.000
Operating Temperature
-40 °C to +105 °C
Nominal diameter
Fixing Ø
12.0 - 15.0
Deeplink
Deeplink