??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 241-11319
HELP_VARIABLE
Company
HellermannTyton
Identification
241-11319
Manufacturer Type Description
TY3P1
Version
Short Description
Plastic Rivet natural
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Fixing hole Ø FH
3.0
Number of content units per order unit
1.000
Minimum order quantity
1000.000
Height H
7.5
Width (W)
6.0
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Diameter D
6.0
Height (H2)
6.0
Deeplink
Deeplink