??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 148-00001
HELP_VARIABLE
Company
HellermannTyton
Identification
148-00001
Manufacturer Type Description
T18RSA
Version
Bundle
Short Description
Fixing Tie 100x2,5 nature
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Material short description
PA66
Bundle ∅ max.
16.0
Bundle ∅ min.
1.5
Length L
100.0
Package Quantity
1.000
Minimum order quantity
8000.000
Height (H)
10
Width (W)
2.5
Flammabiltiy
UL94 V2
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Minimum retaining strength
80
Deeplink
Deeplink