??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 115-07010
HELP_VARIABLE
Company
HellermannTyton
Identification
115-07010
Manufacturer Type Description
RT50RSF
Version
Bündel
Short Description
Fixing Tie 215x4,6 black
Length L
215
Width (W)
4.6
Height (H)
9.5
Bundle ∅ max.
50.0
Bundle ∅ min.
1.5
Disc ∅
18.5
Fixing hole Ø FH
7.8 - 8.2
Panel thickness max.
2.50
Panel thickness min.
0.80
Minimum retaining strength
225
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
100.000
Deeplink
Deeplink