??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 115-06960
HELP_VARIABLE
Company
HellermannTyton
Identification
115-06960
Manufacturer Type Description
RT50SFK
Version
Bündel
Short Description
Fixing Tie 225x5,0 black
Length L
225
Width (W)
5.0
Height (H)
6
Bundle ∅ max.
50.0
Bundle ∅ min.
6.0
Disc ∅
0
Fixing hole Ø FH
6.4 - 7.0
Panel thickness max.
3.0
Panel thickness min.
0.8
Minimum retaining strength
225
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
1000.000
Deeplink
Deeplink