??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 111-85603
HELP_VARIABLE
Company
HellermannTyton
Identification
111-85603
Manufacturer Type Description
T30RSF(U)
Version
Bündel
Short Description
Fixing Tie 161x3,6 nature
Length L
158
Width (W)
3.6
Height (H)
5.8
Bundle ∅ max.
32.0
Bundle ∅ min.
1.6
Fixing hole Ø FH
4.7 - 5.6
Panel thickness max.
2.1
Panel thickness min.
0.75
Minimum retaining strength
136
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
5000.000
Deeplink
Deeplink