??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 126-00075
HELP_VARIABLE
Company
HellermannTyton
Identification
126-00075
Manufacturer Type Description
T50SOSKSFT5.4E
Version
Bündel
Short Description
Cable Tie black
Length L
156.0
Width (W)
4.6
Bundle ∅ max.
35.0
Bundle ∅ min.
1.0
Disc ∅
16.0
Fixing hole Ø FH
5.2 - 5.6
Panel thickness max.
1.3
Panel thickness min.
0.7
Minimum retaining strength
180
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
500.000
Deeplink
Deeplink