??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 156-00379
HELP_VARIABLE
Company
HellermannTyton
Description
T50XROSSFT6.5EMDL for panel thickness 1,2 - 2,1 mm
Bill of material
HellermannTyton 156-00379
Identification
156-00379
Manufacturer Type Description
T50XROSSFT6.5EMDL
Version
Bündel
Short Description
Fixing Tie, black
Length L
200.0
Width (W)
4.6
Bundle ∅ max.
45.0
Bundle ∅ min.
4.0
Disc ∅
16.0
Fixing hole Ø FH
6.25 - 6.75
Panel thickness max.
2.1
Panel thickness min.
1.2
Minimum retaining strength
200
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
4000.000
Deeplink
Deeplink